{"product_id":"em4","title":"EM4","description":"\u003cp\u003eEM4 is RoboSense’s flagship high-line automotive digital LiDAR sensor built for L3\/L4 autonomous vehicles and smart traffic systems. Featuring a fully digital SPAD+VCSEL architecture and proprietary chip-based transceiver design, this ultra-high-channel LiDAR generates up to 6 million high-density points per second with ultra-fine 0.1° horizontal \u0026amp; 0.05° vertical angular resolution, ±5 cm ranging precision, and a 300 m maximum detection distance (@10% reflectivity). Supporting 1000BASE-T1 automotive Ethernet, native gPTP time synchronization, IP67\/IP6K9K protection, and a wide -40°C ~ +85°C operating temperature range, it delivers ultra-long-range, high-definition perception for mass-produced high-level autonomous vehicles.\u003c\/p\u003e","brand":"RoboSense","offers":[{"title":"Device Only","offer_id":45662840487989,"sku":"EM4-DO","price":4999.0,"currency_code":"USD","in_stock":true},{"title":"EM4+Accessory Kit","offer_id":45662840520757,"sku":"EM4+AK","price":5198.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0657\/3775\/2629\/files\/EM4.png?v=1782724190","url":"https:\/\/store.robosense.ai\/ja\/products\/em4","provider":"RoboSense","version":"1.0","type":"link"}