{"product_id":"emx","title":"EMX","description":"\u003cp\u003eEMX is RoboSense's 192-line automotive-grade digital LiDAR engineered for autonomous driving and vehicle environmental perception. Built on a fully digital hardware architecture, it generates up to 2.88 million high-density points per second. It features a 120° × 20° FOV, 0.08° horizontal and 0.1° vertical angular resolution, ±5 cm typical ranging accuracy, and a maximum detection range of 200 m at 10% reflectivity. Equipped with 1000BASE-T1 automotive Ethernet, native gPTP time synchronization, and IP67\/IP6K9K dust and water protection, the LiDAR works reliably across an operating temperature range of -40°C to +85°C, delivering stable all-weather perception for mass-produced intelligent vehicles.\u003c\/p\u003e","brand":"RoboSense","offers":[{"title":"Device Only","offer_id":45660603154485,"sku":"Fairy-DO","price":2999.0,"currency_code":"USD","in_stock":true},{"title":"EMX+Accessory Kit","offer_id":45660603187253,"sku":"Fairy+AK","price":3148.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0657\/3775\/2629\/files\/EMX.png?v=1782724786","url":"https:\/\/store.robosense.ai\/ja\/products\/emx","provider":"RoboSense","version":"1.0","type":"link"}