{"product_id":"em4-accessory-kit1","title":"EM4 Accessory Kit","description":"\u003cp\u003e\u003cstrong\u003eEM4 3.5m Accessory Kit\u003c\/strong\u003e\u003c\/p\u003e\n\u003cp\u003e\u003cstrong\u003eOverview:\u003c\/strong\u003e 3.5m Accessory Kit includes essential accessories required for the operation.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003e\n\u003cstrong\u003e3.5m Ethernet power cable assembly:\u003c\/strong\u003e The 3.5m Ethernet power cable assembly has a length of 3.5 meters. One end is equipped with an automotive-grade connector that connects to the product, while the other end is split into power and Ethernet terminals that connect to the power interface box, enabling both power supply and data transmission for the product. This assembly allows for quick setup and debugging of the product.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003ePower adapter:\u003c\/strong\u003e The power adapter is equipped with a standard IEC60320-C14 AC input interface. It supports an input voltage range of 100-240VAC, providing universal compatibility with global AC input voltages, which meets the power supply needs.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eAC power cord:\u003c\/strong\u003e A 10A, 220V, Chinese Standard three-prong power cord, which can be used with the power adapter to provide stable power supply to the product.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003ePower interface box:\u003c\/strong\u003e It features one end with an external power input port and an RJ45 Ethernet output port. The other end is equipped with Ethernet and power ports, which connect to the Ethernet power cable assembly, as well as a reserved port. The front of the power interface box includes an indicator light and the wake-up switch. It operates normally when the indicator light is flashing.\u003c\/li\u003e\n\u003cli\u003e\n\u003cstrong\u003eRJ45 double-ended Ethernet cable:\u003c\/strong\u003e It is used for communication between the power adapter box and the host computer.\u003c\/li\u003e\n\u003c\/ul\u003e\n\u003cp\u003e\u003cstrong\u003ePacking List:\u003c\/strong\u003e 3.5m Ethernet power cable assembly × 1, Power adapter × 1, AC power cord × 1, Power interface box × 1, RJ45 double-ended Ethernet cable × 1, M4 screws × 6\u003c\/p\u003e\n\u003cp\u003e\u003cstrong\u003eNote:\u003c\/strong\u003e This accessory is intended for debugging and validation purposes only. For applications with specific reliability requirements, users are advised to customize compatible accessories accordingly.\u003c\/p\u003e","brand":"RoboSense","offers":[{"title":"EM4 Accessory Kit","offer_id":46008552587317,"sku":"EM4 Accessory Kit","price":199.0,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/0657\/3775\/2629\/files\/EM4peijian.png?v=1789009212","url":"https:\/\/store.robosense.ai\/products\/em4-accessory-kit1","provider":"RoboSense","version":"1.0","type":"link"}