Airy Splitter 1-to-3 Aviation Connector Cable

$49.00
Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • 30-Day Money-Back Guarantee
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days
Description

Airy Splitter 1-to-3 Aviation Connector Cable

Overview:

The Airy 1-to-3 aviation connector cable has one end with a male Airy liDAR interface connector, while the other end splits into a female power connector, a female Ethernet connector, and a Gps/sync signal function line. This cable enables connection to the Airy liDAR, facilitating easy debugging for the user

Packing List:

Airy Aviation Connector Cable x 1

Specifications:

Aviation connector cable length: 1.5m, Splitter cable length: 0.8m

Note:

This cable assembly is intended for debugging and validation purposes only, For applications with specific reliability requirements, we recommend users customize the suitable cable and connector assemblies.