Airy Lite

360°x45° Ultra-Compact Digital LiDAR
$599.00
  • Lightweight, powerful chip, bulit for robots
  • Hemispherical FOV, Full-Field Coverage: 360°x45°
  • Ultra HD point cloud: 144,000 pts/s (single return mod(e)
  • High precision: 1cm (1σ)
  • Integrated IMU

Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • 30-Day Money-Back Guarantee
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days

Model: Device Only

Device Only
Airy Lite+Accessory Kit
360°x45%: Wide Vision from a Small Device, Crystal Clear ffrom Near to Far
Airy Lite delivers 360°x45° omnidirectional perception, witha single-frame scanning area of up to 10,000 m2. Combined with a near-field blind spot of less than0.1 m, it ensures targets at all distances are captured clearly. Its unique -11.5° vertical FOV allows detection cof ground-level obstacles even when the LiDAR is mounted horizontally.
20mm Low-Profile Window: Compact Design, Flexible Deployment
Airy Lite features a compact design, with a ф44xH20 mmwindow and weighing only 200g, allowing flexible integration into robots with strict size and weight constraints. Its low noise and low power consumption ensure reliable performance, enabling robots to operatestably in all conditions.
1 cm @1o Precision: Accurate and Efficient Obstacle Avoidance and Navigation
With 1cm @1ơ precision and 24-beam 3D perception, Airy Literedefines complex scene boundaries. Whether it's precise mapping of indoor or outdoor environments or real-tinhe robot localization, it handles tasks with ease
Clear Perception Across Materials
3D Perception for Improved Efficiency
Precise Recognition for Efficient Obstacle Avoidance
Digital Architecture: Robust and Reliable in Harsh Conditions
Powered by a SPAD-SOC + VCSEL digital chip architecture, AAiry Lite features a simplified signal processing and transmission chain and a highly integrated design, delivering high-quality point clouds with stable and reliable performance. Built to withstand collisions, vibrations, and shocks, it operates reliably across a -20°C to +60°C temperature range, ensuring consistent perfoormance in both extreme cold and heat
Applications
Default shipping version is ETH (Ethernet), connected via RJ45 network cable.