Description
Airy Accessory Kit
Overview:
The Airy Accessory Kit includes essential accessories reguired for the operation of the Airy.- Airy soliter 1-to-3 Aviation Connector Cable:it has one end with a male Airy liDAR interface connector, while the other end splits into a female power connector , a female Etheret connector, and a GPs/sync signal function line. This cable enables connection to the Airy LiDAR, facilitating easy debugging for the user.
- Power adapter: The power adapter is equipped with a standard lEC320-C14 AC inputinterface.lt supports an input voltage range of 100-240vAC, providing universal compatilbility with global AC input voltages, which meets the power supply needs of products such as E1R, Airy, etc.
- AC power cord: A 10A, 220V, Chinese Standard three-prong power cord, which can be used with the power adapter to provide stable power supply to the product.
- RJ45 double-ended ethernet cable: It is used for communication between the power adapter box and the host computer.
Packing List:
Airy Aviation Connector Cable x 1, Power adapter x 1, AC power cord x 1, RJ45 double-ended Ethernet cable x 1. M3 screws x 3Note:
This accessory is intended for debugging and validation purposes only, For applications with specific reliability requirements, users are advised to customize compatible accessories accordingly.
Airy Accessory Kit
$59.00
Free shipping on orders over $999
Hassle-Free Warranty
Lifetime Customer Support