E1R 8m Accessory Kit

$119.00
Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • 30-Day Money-Back Guarantee
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days
Description

E1R 8m Accessory Kit

Overview:

The E1R 8m Accessory Kit includes essential accessories required for the operation of the E1R.
  • E1R 8m Ethernet power cable assembly: The E1R 3.5m Ethernet power cable assembly has a length of 8 meters. One end is equipped with an automotive-grade connector that connects to the E1R product, while the other end is split into power and Ethernet terminals that connect to the E1R power interface box, enabling both power supply and data transmission for the E1R product. This assembly allows for quick setup and debugging of the E1R product.
  • Power adapter: The power adapter is equipped with a standard IEC3220-C14 AC input interface. It supports an input voltage range of 100-240V AC, providing uni-versal compatibility with global AC input voltages, which meets the prower supply needs of E1R.
  • AC power cord:  A 10A, 220V, Chinese Standard three-prong power cord,which can be used with the power adapter to provide stable power supply to the product.
  • E1R power interface box.it features one end with an extemal power input port. an RJ45 Ethemet output port, The other end is eouipped with Ethernet and powe ports, which connect to the E1R Ethernet power cable assembly, as well as a reserved port. The front of the E1R power interface box includes indicator light and the wake-up switch, The E1R operates normally when indicator light is flashing.
  • RJ45 double-ended Ethernet cable: it is used for communication between the power adapter box and the host computer.

Packing List:

E1R 8m Etheret power cable assembly x 1,Power adapter x 1, AC power cord x 1,E1R power interface box x 1, RJ45 double-ended Ethernet cable x1.M4 screws x 6

Note:

This accesorvis intended for debugging and validation purposes only, For applications with specific reliablity reouirements, users are advised to customize compatible accessories accordingly.

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)