EMX

EMX High-Performance Long-Range Digital LiDAR with Cost-Effective Design for Smarter Perception & Safer Driving
$2,999.00

Longest Ranging: 200m @10% reflectivity
FOV:120° × 20°
Ultra HD Point Cloud(Single Return):~2,880,000 pts/s (192-Beam)
High Precision: ±5cm@1σ
Time Sync: Native gPTP
Ethernet: 1000BASE-T1 Automotive Ethernet
IP Rating: IP67 / IP6K9K
Operating Temp: -40°C ~ +85°C

Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • 30-Day Money-Back Guarantee
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days

Model: Device Only

Device Only
EMX+Accessory Kit
Real 192-Beam: Extensive Insight into Environmental Details
EMX offers 192-beam scanning, a angular resolution of 0.08°x0.10, and a high-definition point cloud with 2.88 million points per second. EMX captures fine environmental details within a 200-meter detection range, enabling Intelligent driving to achieve faster and more precise planning decisions.