Fairy

The World's First High-Precision Mid-Range Digital LiDAR
$1,699.00
Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
  • Longest Ranging:150m
  • FOV:360°×32°
  • Ultra HD Point Cloud(Single Return):~690,000 pts/s (48-Beam)
  • High Precision: 0.5cm@1σ
  • Integrated IMU
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days

Model: Device Only (48 Beam)

Device Only (48 Beam)
Fairy+Accessory Kit(TX)
Fairy+Accessory Kit(T1)
High Precision for More Reliable Sensing
The Fairy features 0.5cm* ultra-high precision, providing robots with enhanced environmental perception for precise positioning, navigation, and obstacle avoidance, significantly improving operational efficiency and safety. Additionally, the high-precision point clouds generated in real-time by Fairy are algorithm-friendly for tasks such as mapping, perception, and fusion, contributing to greater data collection reliability.
Million-Level Points/Sec. for Detailed Precision
The Fairy 48-beam LiDAR delivers up to 690,000 points per second in single-return mode and 1.38 million points per second in dual-return mode. With a high angular resolution of 0.25° × 0.67°, Fairy can rapidly detect both dynamic and static small obstacles, efficiently reconstruct detailed 3D environmental data, and ensure reliable collision avoidance. Featuring a 360° × 32° wide field of view, up to 150 m detection range, and 0.5 cm (1σ) ranging accuracy, Fairy provides stable and precise environmental perception for robotics, autonomous systems, UAV mapping, and smart infrastructure applications.
Lightweight and Easy to Deploy
Fairy is the industry's lightest mid-to-long range digital LiDAR, featuring a compact size of just φ75×H70 (mm) and weighing less than 350g. It greatly enhances the installation convenience and operational smoothness for handheld mapping devices, drones, and mobile robots.
Digital Architecture for High-Efficiency Integration
Fairy integrates the next-generation VCSEL emitting chip and high photon detection efficiency SPAD-SoC chip to reconstruct the LiDAR with a digital transmission and reception solution. With a simplified signal processing and transmission link, Fairy captures more complete and accurate point cloud data, achieving high-quality point cloud imaging while reducing power consumption.
Application Scenarios